Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/0cd51194-c564-4172-a1d1-8e4cd979f632
Home
Categories
Sanitary
Wash basins
SOFTMOOD double vanity unit 1200x440mm, 4 drawer
Unavailable in United States
Ideal Standard
Follow
SOFTMOOD double vanity unit 1200x440mm, 4 drawer
SOFTMOOD double vanity unit 1200x440mm, 4 drawer
Download
Specification
Specification
SOFTMOOD double vanity unit 1200x440mm, 4 drawer
Technical specification
Technical specification
Unique ref.
T0063
Product family
SOFTMOOD
Product group
Basin
Type
Object (single object)
Date of publishing
2018-06-14
Edition number
1
Height (mm)
475
Width (mm)
1200
Depth (mm)
440
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.de/produkte
Related
Related
Weight Net (Kg)
56
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download