Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/ce83fb74-a2ad-45bf-9c6d-f46053b37063
Home
Categories
Sanitary
Showers
TIPICA A SHW ENC 90X90 TRANSP SIL.BRILL
Unavailable in United States
Ideal Standard
Follow
TIPICA A SHW ENC 90X90 TRANSP SIL.BRILL
Tipica- A/90 - Cabina doccia quadrata ad angolo con apertura scorrevole - Vetro temperato trasparente - Profilo Bianco
Download
Specification
Specification
A/90 - Cabina doccia quadrata ad angolo con apertura scorrevole - Vetro temperato trasparente - Profilo Bianco
Technical specification
Technical specification
Unique ref.
T2380
Product family
Sanitary
Product group
Shower enclosures
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
1850
Width (mm)
900
Depth (mm)
901
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
34.1
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
Region availability
Europe
Belgium
France
Germany
Greece
Italy
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
FontanaShowers
Fontana Lima Ultra Thin Rain Shower Head with Built in Thermostatic Mixer and Hand Held Shower Set
4.4
(
15
)
Download