Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/5aeb50cf-756e-433c-99ee-1eb27a5c3319
Home
Categories
Sanitary
Toilets
ESEDRA CLOSET CC HO
Unavailable in United States
Ideal Standard
Follow
ESEDRA CLOSET CC HO
3.9
(8 reviews)
ESEDRA CLOSET CC HO
Download
Specification
Specification
ESEDRA CLOSET CC HO
Technical specification
Technical specification
Unique ref.
T2824
Product family
Sanitary
Product group
WC pans
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
775
Width (mm)
365
Depth (mm)
665
Links
Links
Product url
http://www.idealstandard.com/
Installation instructions
http://www.idealstandard.com/
Product certification
http://www.idealstandard.com/
Technical description
http://www.idealstandard.com/
Related
Related
Material main
Ceramics
Weight Net (Kg)
0.83
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
Region availability
Europe
Italy
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download