Publish your products
STRADA II VSL BSN 60X40 WHT OF NTH RECT
STRADA II VSL BSN 60X40 WHT OF NTH RECT

    STRADA II VSL BSN 60X40 WHT OF NTH RECT

    4.5 out of 5 stars4.5(19 reviews)

    Strada II Rectangular Vessel Basin 60 cm, Overflow, Boxed, White

    Specification
    • Strada II Rectangular Vessel Basin 60 cm with Overflow, Boxed, White

    Technical specification
    • Unique ref.T2999
    • Product familySanitary
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2018-06-17
    • Edition number1
    • Height (mm)130
    • Width (mm)600
    • Depth (mm)400
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia