Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/1214e072-6954-4ac5-9a31-3abf09734d54
Home
Categories
Sanitary
Mirrors
M+L MIRROR HIGH AMBIENT 60X70 36.2W 230V
Unavailable in United States
Ideal Standard
Follow
M+L MIRROR HIGH AMBIENT 60X70 36.2W 230V
Mirrors-Rectangular mirror with rounded edges with integrated LED light
Download
Specification
Specification
Rectangular mirror with rounded edges with integrated LED light and lower light for basin lighting. Sensor of
Technical specification
Technical specification
Unique ref.
T3350
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
700
Width (mm)
600
Depth (mm)
26
Links
Links
Product url
http://www.idealstandard.com
Installation instructions
http://www.idealstandard.com
Product certification
http://www.idealstandard.com
Technical description
http://www.idealstandard.com
Related
Related
Material main
Glass
Weight Net (Kg)
6.12
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Region availability
Europe
Bulgaria
France
Italy
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
RING mirror
4.8
(
34
)
Download