Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/ebf216bd-bf09-463b-b0bc-f13247c9a202
Home
Categories
Sanitary
Bidets
Blend Cube back to wall Bidet
Unavailable in United States
Ideal Standard
Follow
Blend Cube back to wall Bidet
Blend Cube Back to Wall Bidet, Hidden Fixation, Glossy White
Download
Specification
Specification
Blend Cube Back to Wall Bidet with Hidden Fixation in Glossy White Finish
Technical specification
Technical specification
Unique ref.
T3689
Product family
Blend Cube
Product group
Bidet
Type
Object (single object)
Date of publishing
2021-04-28
Edition number
1
Height (mm)
560
Width (mm)
355
Depth (mm)
400
Links
Links
Product url
https://www.idealspec.co.uk/search-results.html?searchText=blend
Installation instructions
https://www.idealspec.co.uk/search-results.html?searchText=blend
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/search-results.html?searchText=blend
Related
Related
Material main
Fireclay
Weight Net (Kg)
22.7
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
ETIM Code
EC010126
ETIM Name
Bidet
UNSPSC name
Bidets
UNSPSC code
30181502
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
CSI MasterFormat 2014 Code
22 41 13.19
CSI MasterFormat 2014 Title
Residential Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Presto
39213 - Sink sprayer with push button spray
Download
Ceramica Catalano
Italy 52x37 Bidet
Download
Ceramica Catalano
Zero 50x35 Bidet
Download
DURAVIT AG
Happy D.2 Wall-mounted bidet White High Gloss 540 mm - 225815
Download
Roca
DEBBA Bidet
Download