Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/04433930-db16-4691-b810-061c667b981e
Home
Categories
Sanitary
Wash basins
Conca New consolle basin 120 with 3 tapholes.
Unavailable in United States
Ideal Standard
Follow
Conca New consolle basin 120 with 3 tapholes.
Conca Washbasin 1200 mm with 1 bowl, 3 Tap holes, without overflow
Download
Specification
Specification
Washbasin 1200 mm, Vitreous China, 1 bowl, 3 Tap holes (Left, right and center), Type of fastening: Plug bolts, With brand logo.
Technical specification
Technical specification
Unique ref.
T3807
Product family
CONCA
Product group
Wash-Basin
Type
Object (single object)
Date of publishing
2021-10-08
Edition number
1
Height (mm)
180
Width (mm)
1220
Depth (mm)
480
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/wash-basins/wall-hung-basins/conca-120cm-washbasin_p4466_a6801.html
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/wash-basins/wall-hung-basins/conca-120cm-washbasin_p4466_a6801.html
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/wash-basins/wall-hung-basins/conca-120cm-washbasin_p4466_a6801.html
Related
Related
Material main
Fireclay
Weight Net (Kg)
32
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
Region availability
Europe
France
Germany
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download