Publish your products
Conca New consolle basin 80 1TH NOF GR
Conca New consolle basin 80 1TH NOF GR

    Conca New consolle basin 80 1TH NOF GR

    Conca Rectangular washbasin for suspended or countertop installation, 800x450mm without overflow,1 tap hole. Fixedup.White Finish
    Specification
    • Rectangular washbasin 800 mm for countertop installation. Available with or without overflow. For the version without an overflow, we recommend the combination with the Ideal Flow N8326AA system and the free-outlet drain with ceramic cover E211401, both to be purchased separately. Glazed finish.
    Technical specification
    • Unique ref.T3829
    • Product familyCONCA
    • Product groupWash-Basin
    • TypeObject (single object)
    • Date of publishing2019-11-25
    • Edition number1
    • Height (mm)450
    • Width (mm)800
    • Depth (mm)16.7
    Related
    • Material mainCeramics
    • Weight Net (Kg)21.9
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom