Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/219e92fa-9350-4268-b952-173fe54e5c70
Home
Categories
Sanitary
Wash basins
Conca New consolle basin 100 1TH NOF GR
Unavailable in United States
Ideal Standard
Follow
Conca New consolle basin 100 1TH NOF GR
Conca Console washbasin 100cm,1 Taphole for tapware without Overflow, Ground
Download
Specification
Specification
Connect Air semi pedestal
Technical specification
Technical specification
Unique ref.
T3835
Product family
CONCA
Product group
Wash-Basin
Type
Object (single object)
Date of publishing
2019-11-25
Edition number
1
Height (mm)
450
Width (mm)
1000
Depth (mm)
160.7
Links
Links
Product url
https://www.ideal-standard.co.uk/products.html
Installation instructions
https://www.ideal-standard.co.uk/products.html
Technical description
https://www.ideal-standard.co.uk/products.html
Related
Related
Material main
Ceramics
Weight Net (Kg)
25.4
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
Region availability
Europe
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Poland
Russia
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download