Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/33a45af9-d223-4112-817a-473face39aa8
Home
Categories
Sanitary
Wash basins
Conca Freestanding Pedestal, Rectangular Vessel
Unavailable in United States
Ideal Standard
Follow
Conca Freestanding Pedestal, Rectangular Vessel
Pedestal for free standing installation of square vessel
Download
Specification
Specification
Pedestal for free standing installation of square vessel
Technical specification
Technical specification
Unique ref.
T3880
Product family
CONCA
Product group
Wash-Basin
Type
Object (single object)
Date of publishing
2019-11-25
Edition number
1
Height (mm)
750
Width (mm)
180.6
Depth (mm)
170
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Related
Related
Material main
Ceramics
Weight Net (Kg)
10.5
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
Region availability
Europe
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Poland
Russia
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
142
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download