Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/24f1cf1e-347e-4d31-9ca2-8da891af2935
Home
Categories
Sanitary
Wash basins
EXTRA 120CM DOUBLE WASHBASIN WITH 3 TAP HOLES PER BASIN
Unavailable in United States
Ideal Standard
Follow
EXTRA 120CM DOUBLE WASHBASIN WITH 3 TAP HOLES PER BASIN
Extra Double Basin 120cm, 3 Tap Holes Per Basin, Slotted Overflow, Glossy White
Download
Specification
Specification
Extra Double Basin 120cm with 3 Tap Holes and Slotted Overflow Per Basin in Glossy White finish
Technical specification
Technical specification
Unique ref.
T3910
Product family
Extra
Product group
Washbasins
Type
Object (single object)
Date of publishing
2021-05-10
Edition number
1
Height (mm)
148
Width (mm)
1200
Depth (mm)
450
Links
Links
Product url
https://www.idealspec.co.uk/search-results.html?searchText=extra
Installation instructions
https://www.idealspec.co.uk/search-results.html?searchText=extra
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/search-results.html?searchText=extra
Related
Related
Material main
Fireclay
Weight Net (Kg)
29.5
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_95
Uniclass 2015 Description
Wall-hung hand rinse basins
CSI MasterFormat 2014 Code
33 47 26.16
CSI MasterFormat 2014 Title
Retention Basins
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download