Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/59cbcbb2-08ae-466c-bb83-d372ae545f7f
Home
Categories
Sanitary
Toilet Seats
Blend Cube soft close seat & cover
Unavailable in United States
Ideal Standard
Follow
Blend Cube soft close seat & cover
Blend Cube Wrapover Seat & Cover, Soft Close, Gloss White
Download
Specification
Specification
Blend Cube Wrapover Seat & Cover with Soft Close function in Glossy White finish
Technical specification
Technical specification
Unique ref.
T3927
Product family
Blend Cube
Product group
WC Seats
Type
Object (single object)
Date of publishing
2021-04-28
Edition number
1
Height (mm)
458
Width (mm)
361
Depth (mm)
375
Links
Links
Product url
https://www.idealspec.co.uk/search-results.html?searchText=blend
Installation instructions
https://www.idealspec.co.uk/search-results.html?searchText=blend
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/search-results.html?searchText=blend
Related
Related
Material main
Acrylic
Weight Net (Kg)
2.3
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
ETIM Code
EC011196
ETIM Name
Toilet seat
UNSPSC name
Toilets
UNSPSC code
30181505
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
CSI MasterFormat 2014 Code
10 28 13
CSI MasterFormat 2014 Title
Toilet Accessories
OmniClass Number
23-31 19 19 17
OmniClass Title
Water Closet Seats
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
13
)
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
DURAVIT AG
Duravit No.1 Toilet seat White 373x430x43 mm - 002071
Download
Kohler
KOHLER Novita(R) Elongated bidet toilet seat with remote control
Download