Publish your products
Conca BSN UN 60X37X55 1 DR+WTOP CTR CUT WHMT
Conca BSN UN 60X37X55 1 DR+WTOP CTR CUT WHMT
Conca BSN UN 60X37X55 1 DR+WTOP CTR CUT WHMT
Conca BSN UN 60X37X55 1 DR+WTOP CTR CUT WHMT

    Conca BSN UN 60X37X55 1 DR+WTOP CTR CUT WHMT

    Vanity unit, 600 x 372 x 550mm with a centrally perforated countertop, 1 internal drawer and 1 external drawer. Equipped with push open and soft close technology. Matt white lacquered finish.
    Specification
    • Vanity unit, 600mm wide 372 mm deep and 550 mm high, with a centrally perforated countertop with 1 internal drawer and 1 external drawer with full extraction. Equipped with push open technology and soft close combined in a single system. Drawers in thin metal and anthracite-colored interior. Available in 3 matt lacquered finishes and in 3 veneered wood finishes. Matt white lacquered finish.
    Technical specification
    • Unique ref.T3934
    • Product familyCONCA
    • Product groupBathroom_Furniture
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)550
    • Width (mm)602
    • Depth (mm)373
    Related
    • Material mainMDF
    • Weight Net (Kg)30
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom