Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/92982cd0-a757-4440-a3f9-53d009b9be9b
Home
Categories
Sanitary
Storage
Conca MIRROR ROUND METAL ESCUTCHEON 90 BLK
Unavailable in United States
Ideal Standard
Follow
Conca MIRROR ROUND METAL ESCUTCHEON 90 BLK
Round-MirrorØ 900 mm with 30 W "Round-MirrorAmbient" LED light on a Black Brown metal frame. Fixing kit included 230 V 50 Hz IP44
Download
Specification
Specification
Round Ø 900 mm mirror with 30 W "Round Ambient" LED light on a Black Brown metal frame. Fixing kit included 230 V 50 Hz IP44
Technical specification
Technical specification
Unique ref.
T4133
Product family
CONCA
Product group
Bathroom_Furniture
Type
Object (single object)
Date of publishing
2019-12-04
Edition number
1
Height (mm)
60
Width (mm)
900
Depth (mm)
900
Links
Links
Product url
https://www.ideal-standard.co.uk/products.html
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
MDF
Weight Net (Kg)
19.5
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_30_78_03
Uniclass 2015 Description
Bathroom cabinets
CSI MasterFormat 2014 Code
12 50 00
CSI MasterFormat 2014 Title
Furniture
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Region availability
Europe
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Poland
Russia
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download