Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/11716415-bfc7-48ab-b955-0e2cc9f4b4e6
Home
Categories
Sanitary
Wash basins
EXTRA 100CM VANITY BASIN WITH 3 TAP HOLES
Unavailable in United States
Ideal Standard
Follow
EXTRA 100CM VANITY BASIN WITH 3 TAP HOLES
Extra Vanity Basin 100cm, 3 Tap Holes, Glossy White
Download
Specification
Specification
Extra Vanity Basin 100cm with 3 Tap Holes and Slotted Overflow in Glossy White finish
Technical specification
Technical specification
Unique ref.
T4368
Product family
Extra
Product group
Washbasins
Type
Object (single object)
Date of publishing
2021-05-10
Edition number
1
Height (mm)
150
Width (mm)
1010
Depth (mm)
520
Links
Links
Product url
https://www.idealspec.co.uk/search-results.html?searchText=extra
Installation instructions
https://www.idealspec.co.uk/search-results.html?searchText=extra
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/search-results.html?searchText=extra
Related
Related
Material main
Fireclay
Weight Net (Kg)
29.6
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
33 47 26.16
CSI MasterFormat 2014 Title
Retention Basins
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download