Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/ac9af009-83e6-47b8-9642-409cb01cd34c
Home
Categories
Sanitary
Wash basins
I.Life b semipedestal
Unavailable in United States
Ideal Standard
Follow
I.Life b semipedestal
I.life B semipedestal, incl. L-shape wall-fixation, for basins i.life B
Download
Specification
Specification
Semipedestal, incl. L-shape wall-fixation, for Washbasins i.life B, white, in carton box, EU pallet
Technical specification
Technical specification
Unique ref.
T5346
Product group
Sanitary
Type
Object (single object)
Date of publishing
2022-07-27
Edition number
1
Height (mm)
34
Width (mm)
27.8
Depth (mm)
19.5
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/washbasins/pedestals
Installation instructions
https://www.idealstandard.co.uk/products/catalog/washbasins/pedestals
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/washbasins/pedestals
Related
Related
Material main
Fireclay
Weight Net (Kg)
6.9
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011445
ETIM Name
Washbasin column
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
CSI MasterFormat 2014 Code
33 44 13.13
CSI MasterFormat 2014 Title
Catchbasins
OmniClass Number
23-11 21 21 13
OmniClass Title
Catch Basins
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download