Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/f8500a7b-6c5b-4976-a2d9-8d2fcc4d0c2e
Home
Categories
Sanitary
Wash basins
SOLOS basin 100x50cm (2TH on left side of tapdeck), available in glossy white and glossy black finishes
Unavailable in United States
Ideal Standard
Follow
SOLOS basin 100x50cm (2TH on left side of tapdeck), available in glossy white and glossy black finishes
SOLOS basin 100x50cm (2TH on left side of tapdeck), available in glossy white and glossy black finishes
Download
Specification
Specification
SOLOS basin 100x50cm (2TH on left side of tapdeck), available in glossy white and glossy black finishes
Technical specification
Technical specification
Unique ref.
T5370
Product family
Solos
Product group
Wash-Basin
Type
Object (single object)
Date of publishing
2023-10-26
Edition number
1
Height (mm)
125
Width (mm)
1015
Depth (mm)
516
Links
Links
Product url
https://www.idealstandard.co.uk/products/collections/solos
Installation instructions
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Instruction video
https://www.youtube.com/watch?v=-dzs-hllF9w&ab_channel=IdealStandard%5BinItaliano%5D
Product certification
https://www.idealstandard.co.uk/expertise/certification
Technical description
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Related
Related
Material main
Fireclay
Designed in
Italy
Manufactured in
Czech Republic
Weight Net (Kg)
33.5
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16
CSI MasterFormat 2014 Title
Residential Lavatories and Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download