Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/515082b5-17e5-49b8-bc10-5c2d0e25f336
Home
Categories
Sanitary
Bath & Spas
LDV TUB DUO 200X100 WHITE
Unavailable in United States
Ideal Standard
Follow
LDV TUB DUO 200X100 WHITE
LDV built in bath tub 200x100 DUO, 450 mm depth, 3 cm rim
Download
Specification
Specification
LDV built in bath tub 200x100 DUO, 450 mm depth, 3 cm rim NF certfied, fitting area on the long side above the overflow. For built in installation only
Technical specification
Technical specification
Unique ref.
T5408
Product family
La Dolce Vita
Product group
Bath tub
Type
Object (single object)
Date of publishing
2023-09-05
Edition number
1
Height (mm)
1000
Width (mm)
2000
Depth (mm)
450
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Installation instructions
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Related
Related
Material main
Acrylic
Designed in
Italy
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Greece
Italy
Netherlands
Poland
Russia
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
D-Code rectangular bathtub 700103
4.1
(
14
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download