Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/8c662f6a-88eb-4d31-aab9-39c18add2b3c
Home
Categories
Sanitary
Mirrors
DEA MIRROR 600 GLS GRN FRAMED SHELF&LED
Unavailable in United States
Ideal Standard
Follow
DEA MIRROR 600 GLS GRN FRAMED SHELF&LED
Finitura Specchio con mensola Dea 600x650x150 mm
Download
Specification
Specification
Finitura Specchio con mensola Dea 600x650x150 mm.. Luce integrata nel Top. Kit di fissaggio incluso. Lampada: LED 230 V~, 50Hz, IP44, 8 W. Finitura
Technical specification
Technical specification
Unique ref.
T7861
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
650
Width (mm)
600
Depth (mm)
150
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
10.41
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
Region availability
Europe
France
Germany
Italy
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
RING mirror
4.8
(
34
)
Download
Sloan Valve
ML Back Lit Sloan Wall-hung Back Lit LED Mirror
Download