Publish your products
IPPARI CONSOLE 600 GL SGRY
IPPARI CONSOLE 600 GL SGRY
IPPARI CONSOLE 600 GL SGRY
IPPARI CONSOLE 600 GL SGRY

    IPPARI CONSOLE 600 GL SGRY

    Adapto-Mensola in truciolare nobilitato,
    Specification
    • Mensola in truciolare nobilitato, altezza 120 mm, abbinabile alle basi sospese (U8419 e U8421) e alle barre portasciugamani. Possibilità di installazione sospesa tramite le staffe di fissaggio (U842867) oppure installazione freestanding tramite l’apposita struttura (gambe U8599FY+ barre di giunzione). La mensola viene fornita senza taglio lavabo. Tabelle di compatibilità a partire da pag. 24
    Technical specification
    • Unique ref.U8405
    • Product familySanitary
    • Product groupBathroom integrated furniture
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)120
    • Width (mm)600
    • Depth (mm)505
    Links
    Related
    • Weight Net (Kg)7
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit