Publish your products
BASE UNIT 25X24 GRY STN
BASE UNIT 25X24 GRY STN
BASE UNIT 25X24 GRY STN
BASE UNIT 25X24 GRY STN

    BASE UNIT 25X24 GRY STN

    Adapto-Base sospesa in truciolare nobilitato,
    Specification
    • Base sospesa in truciolare nobilitato, altezza 245 mm, con un cassetto con apertura Push to Open. Abbinabile con le mensole o installabile singolarmente completandola con l’apposito Top.
    Technical specification
    • Unique ref.U8419
    • Product familySanitary
    • Product groupBathroom cupboards
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)246
    • Width (mm)250
    • Depth (mm)503
    Links
    Related
    • Weight Net (Kg)13.5
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    Europe
    Bulgaria
    Italy
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit