Publish your products
SANITARBLOCK MOUNTING FRAME FOR URINAL
SANITARBLOCK MOUNTING FRAME FOR URINAL
SANITARBLOCK MOUNTING FRAME FOR URINAL

    SANITARBLOCK MOUNTING FRAME FOR URINAL

    Sanitary Block, Installation Frame System for Urinals, Top Inlet, Galvanized

    Specification
    • Sanitary Block, Installation Frame System for Urinals with Top Inlet, Galvanized 

    Technical specification
    • Unique ref.VV7156
    • Product familySanitary
    • Product groupWC cistern fittings
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)1300
    • Width (mm)500
    • Depth (mm)80
    Links
    Related
    • Material mainMetal
    • Material secondaryGalvanized steel
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_87
    • Uniclass 2015 DescriptionWC cistern fittings
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Bulgaria
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit