Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/397543cc-4d0f-416b-a36f-89d63cab1ce5
Home
Categories
Sanitary
Toilet Cisterns
INSTALLATION SYSTEM FOR BOWLS W/O PLATE
Unavailable in United States
Ideal Standard
Follow
INSTALLATION SYSTEM FOR BOWLS W/O PLATE
INSTALLATION SYSTEM FOR BOWLS W/O PLATE
Download
Technical specification
Technical specification
Unique ref.
W3707
Product family
OTHER
Product group
Tank
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
1100
Width (mm)
350
Depth (mm)
245
Links
Links
Product url
http://www.idealstandard.cz
Installation instructions
http://www.idealstandard.cz
Technical description
http://www.idealstandard.cz
Related
Related
Weight Net (Kg)
16.55
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_87
Uniclass 2015 Description
WC cistern fittings
Region availability
Europe
Czech Republic
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
hansgrohe
01023XXX iFrame universal Concealed cistern 1150 for wall hung WC, SASO
Download
LAUFEN
LAUFEN INSTALLATION SYSTEM Concealed frame with cistern for wallhung WC
Download
SIAMP Deutschland
BCM 790 Wall Frame Unit Inc Cistern
Download
Laufen-FI
PRO GUEST WALLHUNG TOILET SOFT SEAT COVER INCL. FLUSHING SYSTEM
Download
DELABIE
110790 MONOBLOCO 700 PMR WC pan with cistern
Download