Publish your products
JOY NEO DIVERTER 3/4 BUILT-IN SQUARE, KIT 2.
JOY NEO DIVERTER 3/4 BUILT-IN SQUARE, KIT 2.
JOY NEO DIVERTER 3/4 BUILT-IN SQUARE, KIT 2.

    JOY NEO DIVERTER 3/4 BUILT-IN SQUARE, KIT 2.

    Joy Neo Diverter 3/4 built-in square, kit 2 (like A3454), based on A2391NU or A2393NU.
    Specification
    • • Cylindrical handle without button. • Square metal escutcheon without logo. • Function part to be used based on existing kit 1 versions • Usable with kit 1 A2391NU• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.A7568
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)56
    • Width (mm)140
    • Depth (mm)150
    Related
    • Material mainBrass
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Qatar
    Bulgaria
    Egypt
    United Arab Emirates
    Czech Republic
    Poland
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit