Publish your products
MAGNUM SIDE RG 120 CORNER GLOSSY BRILL
MAGNUM SIDE RG 120 CORNER GLOSSY BRILL

    MAGNUM SIDE RG 120 CORNER GLOSSY BRILL

    Magnum Corner Shower Enclosure 1200 mm, Right Hand Version , 2 Sliding Corner Doors, 2 Fixed Panels, Clear 800 Glass, Easy Clean Glass, Silver Finish 

    Specification
    • Magnum Corner Shower Enclosure 1200 mm, Right Hand Version  with 2 Sliding Corner Doors, 2 Fixed Panels, Clear 800 mm and  Easy Clean Glass, Silver Finish 

    Technical specification
    • Unique ref.T9648
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)1998
    • Width (mm)1210
    • Depth (mm)16
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)53
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit