Publish your products
JOY NEO 1 HOLE BASIN HIGH SPOUT DUAL CONTROL WITH METAL POP-UP WASTE.
JOY NEO 1 HOLE BASIN HIGH SPOUT DUAL CONTROL WITH METAL POP-UP WASTE.
JOY NEO 1 HOLE BASIN HIGH SPOUT DUAL CONTROL WITH METAL POP-UP WASTE.

    JOY NEO 1 HOLE BASIN HIGH SPOUT DUAL CONTROL WITH METAL POP-UP WASTE.

    Joy Neo 1 hole Basin mixer high spout Dual Control regular, metal pop-up waste.
    Specification
    • • New BAROCCO high spout basin DC body w/ pop-up hole with rings logo IS. • Tubular spout with 120° swivel limit • 2 new metal cross handles without markings. • Caché aerator M16,5x1 - 5l/min (E910228) • On-off valves: clockwise and anti-clockwise (A956225NU + A956226NU) • Noise class 1 • Flexible hoses PEX G3/8" • Easy Fix with centering & sealing ring • Pull rod simple bent wire. (B917053) • Metal pop-up waste (visible ring in Chrome or Magnetic Grey) with metal plug (A950119AA Chrome or A950119A5 Magnetic Grey Finish).• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD151
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)218
    • Width (mm)185
    • Depth (mm)340
    Related
    • Material mainBrass
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Qatar
    Bulgaria
    Egypt
    United Arab Emirates
    Czech Republic
    France
    Germany
    Italy
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit