Publish your products
JOY NEO BASIN BUILT IN DUAL CONTROL – 206MM WITH LEVER HANDLES, KIT 2.

JOY NEO BASIN BUILT IN DUAL CONTROL – 206MM WITH LEVER HANDLES, KIT 2.

4.6 out of 5 stars4.6(9 reviews)
Joy Neo Basin mixer built in Dual Control – 206mm, lever handles, square escutcheons kit 2.
Specification
  • • JOY tube spout 180mm. • 2 new metal lever handles without markings. (same as 3-hole basin) • 2 new square metal handle escutcheons (same as 3-hole basin). • New square spout escutcheon with rings logo IS on top • Caché aerator M16,5x1 - 5l/min (E910228) • Noise class 1 • Kit 1 built-in DC with on-off valves: clockwise and anti-clockwise (A956225NU + A956226NU)• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
Technical specification
  • Unique ref.BD154
  • Product familyJoy Neo
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
  • Height (mm)85
  • Width (mm)170
  • Depth (mm)210
Related
  • Material mainBrass
  • Weight Net (Kg)1.6
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_96
  • Uniclass 2015 DescriptionWashbasin manual water supply sets
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Asia Europe Africa
Qatar
Bulgaria
Egypt
United Arab Emirates
Czech Republic
France
Germany
Greece
Italy
Poland
Russia
United Kingdom