Publish your products
JOY NEO 1 HOLE BASIN HIGH SPOUT SINGLE LEVER
JOY NEO 1 HOLE BASIN HIGH SPOUT SINGLE LEVER
JOY NEO 1 HOLE BASIN HIGH SPOUT SINGLE LEVER

    JOY NEO 1 HOLE BASIN HIGH SPOUT SINGLE LEVER

    Joy Neo 1 hole Basin mixer high spout Single Lever (UK), regular, without waste.
    Specification
    • • New BAROCCO high spout regular body, no hole, with rings logo IS. • New SL handle without red/blue printing. • Back handle fixation, rubber button (grey RAL 7042) • Caché aerator M16,5x1 - 5l/min (E910228) - fitted • Flow straightener caché M16,5x1 – in the box • 28mm FF cartridge, hot water limit, no click, plastic pivot (A956308NU) • Tubular spout with 120° swivel limit • Noise class 1 • Flexible hoses PEX G3/8" with 15mm compression connection in the box • Easy Fix with centering & sealing ring• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD174
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)90
    • Width (mm)215
    • Depth (mm)405
    Related
    • Material mainBrass
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit