Publish your products
GUSTO SLIM SINK MIXER P/D 1 FUNTION BLUE START
GUSTO SLIM SINK MIXER P/D 1 FUNTION BLUE START

    GUSTO SLIM SINK MIXER P/D 1 FUNTION BLUE START

    Single lever sink mixer rim- mounted with pull- down hand spray 1 function Blue Start ND (low pressure)
    Specification
    • Single lever sink mixer rim- mounted with pull- down hand spray 1 function Blue Start ND (low pressure), Chrome, FirmaFlow cartridge with diameter 28mm with hot water limiter, Cylindrical Brass body with diameter 47mm and Blue Start red and blue color indication, Metal handle, C round tubular spout with diameter 29mm, Pull- down 1 function with Flow Straightener, Swivel range of the spout 360°, 2 of pieces PEX flexible hoses G3/8 and length 500mm, 1 piece of PEX flexible hose G3/8 and length 400mm, Sink house plastic G1/2- M15x1 with length 1500mm and weight 370gr, Check valve (Backflow preventer), Fixation- Easy Fix + for kichen mixers finish.
    Technical specification
    • Unique ref.BD415
    • Product familyGusto
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)72
    • Width (mm)305
    • Depth (mm)715
    Related
    • Material mainBrass
    • Weight Net (Kg)3.53
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit