Publish your products
GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT
GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT
GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT
GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT
GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT
GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT

    GUSTO SINK MIXER 2 HOLES C SQUARE SPOUT

    Single lever sink mixer 2 holes with C fixed square spout
    Specification
    • Single lever sink mixer 2 holes with C square spout, FirmaFlow cartridge with diameter 28mm and hot water limiter, Brass body for the cartridge with diameter 47mm, Metal decorative rosette with diameter 60mm on the bottom of the cartridge body, C square tubular spout □ 22mm with aerator CACHE M16,5x1A, Swivel range of the spout 360°, Metal decoartive rosette with diameter 60mm on the bottom of the spout, Metal lever with red and blue color indication, 2 pieces of PEX flexible hoses G3/8 and length 620mm, 1 of piece PEX flexible hose with length 500mm, Fixation- Connector G3/4- G3/8 and nut G3/4 for the spout, Easy Fix for the cartridge body finish.
    Technical specification
    • Unique ref.BD423
    • Product familyGusto
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)72
    • Width (mm)305
    • Depth (mm)615
    Related
    • Material mainBrass
    • Weight Net (Kg)2.36
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Germany
    Netherlands
    Poland
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit