Publish your products
CERATHERM ALU+ SHR SYS TH 2F 260MM 2S RO
CERATHERM ALU+ SHR SYS TH 2F 260MM 2S RO
CERATHERM ALU+ SHR SYS TH 2F 260MM 2S RO
CERATHERM ALU+ SHR SYS TH 2F 260MM 2S RO

    CERATHERM ALU+ SHR SYS TH 2F 260MM 2S RO

    CERATHERM ALU+ SHR SYS TH 2F 260MM 2S RO
    Specification
    • Alu+ - Exposed shower system 296 mm in rose finish
    Technical specification
    • Unique ref.BD583
    • Product familyAlu+
    • Product groupAlu+
    • TypeObject (single object)
    • Date of publishing2023-06-05
    • Edition number1
    • Height (mm)533000
    • Width (mm)296000
    • Depth (mm)1113
    Related
    • Material mainBrass
    • Designed inItaly
    • Weight Net (Kg)6920
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Belgium
    Egypt
    Bahrain
    Bulgaria
    Iran
    Czech Republic
    Iraq
    Denmark
    Israel
    France
    Jordan
    Germany
    Kuwait
    Greece
    Lebanon
    Netherlands
    Oman
    Poland
    Palestine
    Russia
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit