Publish your products
Connect Air semi pedestal
Connect Air semi pedestal
Connect Air semi pedestal
Connect Air semi pedestal
Connect Air semi pedestal

    Connect Air semi pedestal

    Connect Air semi pedestal
    Specification
    • Connect Air semi pedestal
    Technical specification
    • Unique ref.E0309
    • Product familyCONNECT AIR
    • Product groupPEDESTALS
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)340
    • Width (mm)180
    • Depth (mm)280
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)6.3
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins

    Region availability

    Europe
    Germany
    Greece
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit