Publish your products
CONNECT AIR SEAT WHITE SANDWICH & CVR SC
CONNECT AIR SEAT WHITE SANDWICH & CVR SC

    CONNECT AIR SEAT WHITE SANDWICH & CVR SC

    CONNECT AIR SEAT WHITE SANDWICH & CVR SC
    Specification
    • CONNECT AIR SEAT WHITE SANDWICH & CVR SC
    Technical specification
    • Unique ref.E0366
    • Product familyCONNECT AIR
    • Product groupTOILET SEATS
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)50
    • Width (mm)365
    • Depth (mm)445
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)2.1
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    Asia Europe Africa
    Afghanistan
    Czech Republic
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    Spain
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit