Publish your products
Cisterna Connect Air Arco, Alimentación Lateral 4,5/2,5 litros
Cisterna Connect Air Arco, Alimentación Lateral 4,5/2,5 litros

    Cisterna Connect Air Arco, Alimentación Lateral 4,5/2,5 litros

    Cisterna Connect Air Arco, Alimentación Lateral 4,5/2,5 litros
    Specification
    • Cisterna Connect Air Arco, Alimentación Lateral 4,5/2,5 litros
    Technical specification
    • Unique ref.E0737
    • Product familyCONNECT AIR
    • Product groupTOILET CISTERNS
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)378
    • Width (mm)300
    • Depth (mm)178
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)9.78
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_87
    • Uniclass 2015 DescriptionWC cistern fittings

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit