Publish your products
Connect Air rectangular shower tray

Connect Air rectangular shower tray

Connect Air rectangular shower tray
Specification
  • Connect Air rectangular shower tray
Technical specification
  • Unique ref.E1049
  • Product familyCONNECT AIR
  • Product groupSHOWER TRAY
  • TypeObject (single object)
  • Date of publishing2017-02-22
  • Edition number1
  • Height (mm)40
  • Width (mm)750
  • Depth (mm)900
Links
Related
  • Material mainAcrylic
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • OmniClass Number23-31 17 13
  • OmniClass TitleShower Receptors

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit