Publish your products
Calla Vanity Basin 80 3 Tap Hole
Calla Vanity Basin 80 3 Tap Hole

    Calla Vanity Basin 80 3 Tap Hole

    Calla Vanity Basin 80 3 Tap Holes, Overflow, Glossy White
    Specification
    • Vanity Basin 80cm with 3 hole overflow and 3 tap holes in glossy white finish
    Technical specification
    • Unique ref.E2243
    • Product familyCalla
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2021-12-16
    • Edition number1
    • Height (mm)177
    • Width (mm)865
    • Depth (mm)538
    Related
    • Material mainCeramics
    • Weight Net (Kg)25.4
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code33 44 13.13
    • CSI MasterFormat 2014 TitleCatchbasins
    • OmniClass Number23-11 21 21 13
    • OmniClass TitleCatch Basins

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit