Publish your products
I.life A pedestal white
I.life A pedestal white

    I.life A pedestal white

    Ideal Standard i.life A pedestal, white, bareware, UK pallet
    Specification
    • Ideal Standard i.life A pedestal, white, bareware, UK pallet
    Technical specification
    • Unique ref.E2468
    • Product familyI.life
    • Product groupPedestal
    • TypeObject (single object)
    • Date of publishing2021-07-05
    • Edition number1
    • Height (mm)168
    • Width (mm)185
    • Depth (mm)705
    Related
    • Material mainCeramics
    • Weight Net (Kg)11.74
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • ETIM CodeEC002454
    • ETIM NamePedestal for installation column
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins
    • OmniClass Number23-21 25 23 15
    • OmniClass TitlePedestals

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit