Publish your products
Studio (New) Back To Wall WC Pan
Studio (New) Back To Wall WC Pan

    Studio (New) Back To Wall WC Pan

    Studio back-to-wall wc pan with horizontal outlet
    Specification
    • Back-to-wall wc pan with horizontal outlet
    Technical specification
    • Unique ref.E8016
    • Product familySanitary
    • Product groupWC pans
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)400
    • Width (mm)365
    • Depth (mm)551
    Related
    • Material mainVitreous china
    • Weight Net (Kg)19
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • OmniClass Number23-31 19 19 11
    • OmniClass TitleWater Operated Water Closets

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit