Publish your products
ULTRA FLAT PENTAGON SHOWER TRAY 900x900MM
ULTRA FLAT PENTAGON SHOWER TRAY 900x900MM

    ULTRA FLAT PENTAGON SHOWER TRAY 900x900MM

    ULTRA FLAT pentagon shower tray 900x900mm
    Specification
    • ULTRA FLAT pentagon shower tray 900x900mm
    Technical specification
    • Unique ref.K1950
    • Product familyULTRA FLAT
    • Product groupShower Tray
    • TypeObject (single object)
    • Date of publishing2018-06-26
    • Edition number1
    • Height (mm)47
    • Width (mm)900
    • Depth (mm)900
    Related
    • Material mainAcrylic
    • Weight Net (Kg)20
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit