Publish your products
SOLEA M2 FLUSH PLATE DUAL CHROME
SOLEA M2 FLUSH PLATE DUAL CHROME

    SOLEA M2 FLUSH PLATE DUAL CHROME

    Solea™ M2 Control Plate
    Specification
    • Solea Flush plate M2. Available in two different finishes, White and Chrome
    Technical specification
    • Unique ref.P0099
    • Product familySolea
    • Product groupFLUSH PLATE
    • Date of publishing2021-03-11
    • Edition number1
    • Height (mm)500
    • Width (mm)595
    • Depth (mm)391
    Related
    • Material mainMetal
    • Weight Net (Kg)0.34
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Asia Europe Africa
    Afghanistan
    Belgium
    Egypt
    Bahrain
    Bulgaria
    Iran
    Czech Republic
    Iraq
    Denmark
    Israel
    France
    Jordan
    Germany
    Kuwait
    Greece
    Lebanon
    Ireland
    Oman
    Italy
    Palestine
    Netherlands
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Syria
    Russia
    Türkiye
    Spain
    United Arab Emirates
    United Kingdom
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit