Publish your products
SOLEA M1 FLUSH PLATE DUAL CHROME IDEAL STANDARD BRANDED

SOLEA M1 FLUSH PLATE DUAL CHROME IDEAL STANDARD BRANDED

Solea™ M1 Flush Plate
Specification
  • • ABS material • Dual flush • Mechanical actuation • Actuation force < 20N
Technical specification
  • Unique ref.R0108
  • Product familySolea
  • Product groupFLUSH PLATE
  • TypeObject (single object)
  • Date of publishing2019-07-22
  • Edition number1
  • Height (mm)500
  • Width (mm)595
  • Depth (mm)391
Related
  • Material mainMetal
  • Weight Net (Kg)0.34
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_75_50_46_31
  • Uniclass 2015 DescriptionFlush control devices
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Asia Europe Africa
Afghanistan
Belgium
Egypt
Bahrain
Bulgaria
Iran
Czech Republic
Iraq
Denmark
Israel
France
Jordan
Germany
Kuwait
Greece
Lebanon
Ireland
Oman
Italy
Palestine
Netherlands
Qatar
Poland
Saudi Arabia
Portugal
Syria
Russia
Türkiye
Spain
United Arab Emirates
United Kingdom
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit