Publish your products
SOLEA P1 F/PLATE CHROME - IS

SOLEA P1 F/PLATE CHROME - IS

SOLEA P1 F/PLATE CHROME - IS
Specification
  • Solea P1 flushplate dual flush pneumatic actuation chrome Ideal Standard branded
Technical specification
  • Unique ref.R0133
  • Product familySolea
  • Product groupFlushplate
  • TypeObject (single object)
  • Date of publishing2019-07-22
  • Edition number1
  • Height (mm)1
  • Width (mm)21.5
  • Depth (mm)14.5
Related
  • Material mainChrome
  • Weight Net (Kg)0.4
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Asia Europe Africa
Afghanistan
Belgium
Egypt
Bahrain
Bulgaria
Iran
Czech Republic
Iraq
Denmark
Israel
France
Jordan
Germany
Kuwait
Greece
Lebanon
Ireland
Oman
Italy
Palestine
Netherlands
Qatar
Poland
Saudi Arabia
Portugal
Syria
Russia
Türkiye
Spain
United Arab Emirates
United Kingdom
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit