Publish your products
Ovalyn2 Under Counter Top Basin 56X42 White

Ovalyn2 Under Counter Top Basin 56X42 White

Ovalyn2 Under Counter Top Basin 56X42 White
Specification
  • Ovalyn2 Under Counter Top Basin 56X42 White
Technical specification
  • Unique ref.S2563
  • Product familySanitary
  • Product groupCounter top wash basins
  • TypeObject (single object)
  • Date of publishing2017-05-15
  • Edition number1
  • Height (mm)210
  • Width (mm)562
  • Depth (mm)422
Related
  • Material mainVitreous china
  • Weight Net (Kg)7.44
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_18
  • Uniclass 2015 DescriptionCounter top wash basins

Region availability

Europe
Greece
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit