Publish your products
ESEDRA BTW BID WHITE BXD
ESEDRA BTW BID WHITE BXD

    ESEDRA BTW BID WHITE BXD

    Single hole bidet for wall installation, with water supply from the tap. Both single-lever taps and single-control taps can be installed. The bidet is equipped with floor fixings.
    Specification
    • Single hole bidet for wall installation, with water supply from the tap. Both single-lever taps and single-control taps can be installed. The bidet is equipped with floor fixings.
    Technical specification
    • Unique ref.T2813
    • Product familySanitary
    • Product groupBidets
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)400
    • Width (mm)360
    • Depth (mm)540
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)20.2
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets

    Region availability

    Europe
    Italy
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit