Publish your products
Conca New consolle basin 60 NTH NOF
Conca New consolle basin 60 NTH NOF

    Conca New consolle basin 60 NTH NOF

    Conca Rectangular washbasin for suspended or countertop installation, 600x450mm without overflow,without taps. White
    Specification
    • Rectangular 600 mm washbasin for suspended or countertop installation. Available with or without overflow. For the version without an overflow hole, we recommend the combination with the Ideal Flow N8326AA system and the free-outlet drain with ceramic cover E211401, both to be purchased separately. Glazed finish.
    Technical specification
    • Unique ref.T3792
    • Product familyCONCA
    • Product groupWash-Basin
    • TypeObject (single object)
    • Date of publishing2019-11-25
    • Edition number1
    • Height (mm)450
    • Width (mm)600
    • Depth (mm)160.7
    Related
    • Material mainCeramics
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit