Publish your products
Conca New consolle basin 50 with 3 tapholes.
Conca New consolle basin 50 with 3 tapholes.

    Conca New consolle basin 50 with 3 tapholes.

    Conca Washbasin 500 mm with 1 bowl, 3 Tap holes, without overflow, Grinded bottom side
    Specification
    • Washbasin 500 mm, Vitreous China, 1 bowl, 3 Tap holes (Left, right and center), Type of fastening: Console and plug bolt, Grinded bottom side, With brand logo.
    Technical specification
    • Unique ref.T3816
    • Product familyCONCA
    • Product groupWash-Basin
    • TypeObject (single object)
    • Date of publishing2021-10-08
    • Edition number1
    • Height (mm)180
    • Width (mm)510
    • Depth (mm)480
    Related
    • Material mainFireclay
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit