Publish your products
Tipo-Z One Piece Basin & Pedestal, 3 Tap Holes, With Overflow
Tipo-Z One Piece Basin & Pedestal, 3 Tap Holes, With Overflow
Tipo-Z One Piece Basin & Pedestal, 3 Tap Holes, With Overflow
Tipo-Z One Piece Basin & Pedestal, 3 Tap Holes, With Overflow
Tipo-Z One Piece Basin & Pedestal, 3 Tap Holes, With Overflow

    Tipo-Z One Piece Basin & Pedestal, 3 Tap Holes, With Overflow

    Tipo-Z One-piece washbasin & pedestal with 3 tap holes and slotted overflow
    Specification
    • Tipo-Z One-piece washbasin & pedestal with 3 tap holes and slotted overflow. Available in four different finishes, Gloss White, Silk White, Gloss black and Silk black.
    Technical specification
    • Unique ref.T4426
    • Product familySanitary
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    • Height (mm)900
    • Width (mm)740
    • Depth (mm)470
    Related
    • Material mainCeramics
    • Weight Net (Kg)33.4
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code33 47 26.16
    • CSI MasterFormat 2014 TitleRetention Basins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit