Publish your products
I.LIFE B VESSEL REC 45X37 OF WHT BXD
I.LIFE B VESSEL REC 45X37 OF WHT BXD

    I.LIFE B VESSEL REC 45X37 OF WHT BXD

    Ideal Standard i.life B vessel rectangular 45x37cm with overflow, white, in carton box, EU pallet
    Specification
    • Vessel rectangular 45x37cm with overflow, white, in carton box, EU pallet
    Technical specification
    • Unique ref.T5092
    • Product familyIdeal Standard i.life B
    • Product groupIdeal Standard i.life B
    • TypeObject (single object)
    • Date of publishing2023-02-16
    • Edition number1
    • Height (mm)37
    • Width (mm)45
    • Depth (mm)12
    Related
    • Material mainCeramics
    • Weight Net (Kg)7.82
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit