Publish your products
i.life S Close Cloupled rimless WC Pan, Horizontal Outlet with 6/3 L site inlet cistern
i.life S Close Cloupled rimless WC Pan, Horizontal Outlet with 6/3 L site inlet cistern

    i.life S Close Cloupled rimless WC Pan, Horizontal Outlet with 6/3 L site inlet cistern

    Ideal Standard i.life S, close coupled toilet, RimLS+, horizontal outlet, L-shape floor fixation, cistern side inlet 6/3 l, wrapover seat, compact, softclose, easy-take off push button, white, in carton box, EU pallet
    Specification
    • Close coupled toilet, RimLS+, horizontal outlet, L-shape floor fixation, cistern side inlet 6/3 l, wrapover seat, compact, softclose, easy-take off push button, white, in carton box, EU pallet. White Finish
    Technical specification
    • Unique ref.T5171
    • Product familyI.life S
    • Product groupToilet Cisterns
    • TypeObject (single object)
    • Date of publishing2022-06-15
    • Edition number1
    • Height (mm)60
    • Width (mm)35.5
    • Depth (mm)78.8
    Related
    • Material mainVitreous china
    • Weight Net (Kg)34.42
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • CSI MasterFormat 2014 Code22 41 13
    • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
    • OmniClass Number23-31 19 19 19
    • OmniClass TitleWater Closet Tanks

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit