Publish your products
ULTRAFLAT S I.LIFE 120X70 CM SHOWER TRAY
ULTRAFLAT S I.LIFE 120X70 CM SHOWER TRAY
ULTRAFLAT S I.LIFE 120X70 CM SHOWER TRAY
ULTRAFLAT S I.LIFE 120X70 CM SHOWER TRAY
ULTRAFLAT S I.LIFE 120X70 CM SHOWER TRAY

    ULTRAFLAT S I.LIFE 120X70 CM SHOWER TRAY

    Ultraflat S I.life 120x70 cm Shower Tray Availeable in four different finishes
    Specification
    • Ultraflat S I.life 120x70 cm Shower Tray Availeable in four different finishes, White (FR), Grey(FS), Sand(FT) & Black (FV)
    Technical specification
    • Unique ref.T5233
    • Product familyULTRAFLAT S I.LIFE
    • Product groupShower Trays
    • TypeObject (single object)
    • Date of publishing2022-06-27
    • Edition number1
    • Height (mm)30
    • Width (mm)1200
    • Depth (mm)700
    Related
    • Material mainAcrylic
    • Weight Net (Kg)29.1
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011443
    • ETIM NameShower tray
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit